Image of PATCUT245L5PB PATRIOT® 245 Series Latch Head Battery Cutter, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

PATRIOT® 245 Series Latch Head Battery Cutter, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

OR

Brand: Burndy

Catalog ID: PATCUT245L5PB

PATCUT245 Latch Head Battery Cutter, 5Ah Li-ion, AC, Nylon Pro Bag.

The PATRIOT® PATCUT245 offers a cutting range up to 2.45” O.D. copper and aluminum. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT245L5PB

Container Type

Nylon Pro Bag

Crimp Force Capacity

6 ton

EU RoHS Indicator

Under Review

Power Source

120V-AC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945562370

Dimensions

Dimensions

18.15 in x 2.95 in x 13.50 in

Height

13.5 in

Length

18.15 in

Weight

12.2 lb

Width

2.95 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.45" O.D.

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12