BURNDY
Image of PATMD66LWJAW PATRIOT® IN-LINE® 6-Ton Scissor Action, Crimper Jaw with Permanent D3 Groove Only (Jaw Only)
Image of PATMD66LWJAW PATRIOT® IN-LINE® 6-Ton Scissor Action, Crimper Jaw with Permanent D3 Groove Only (Jaw Only)
play
BURNDY PATMD-LW

PATRIOT® IN-LINE® 6-Ton Scissor Action, Crimper Jaw with Permanent D3 Groove Only (Jaw Only)

OR

Brand:

Burndy

Catalog ID:

PATMD66LWJAW

PATMD-LW IN-LINE® 6T Scissor Action, Crimper Jaw with Permanent D3 Groove Only (Jaw Only).

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • Crimp jaw with permanent D3 grooves
  • Interchangeable scissor action jaw
  • Locking jaw tabs
  • Uses W and X dies
  • for PATMD-LW series batteries

Product details

General

Application

Crimping and Cutting

Application - For Use On

Crimping with Permanent D3 Die Groove, W & X Dies

Catalog Number

PATMD66LWJAW

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Tool Type

Crimper Jaw

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

621945483491

UPC 12 Digit

621945483491

Dimensions

Dimensions

4.21 in x 4.27 in x 1.0625 in

Height

1.0625 in

Length

4.21 in

Weight

2 lb

Width

4.27 in

Conductor Related

Crimping Ranges

Copper: #10 sol. - 500 kcmil, Copper Flex: #8 AWG - 350 kcmil, Aluminum: #14 sol. - 350 kcmil, ACSR: #14 sol. - 4/0 AWG

Logistics

Minimum Pack Quantity

1

Package Contents

D3 Crimper Jaw for PATMD-LW Tool

Resources and downloads

Customer Notices

Specifications

Installation Manuals

Sales Drawings

Videos

play
BURNDY PATMD-LW