BURNDY
PATRIOTĀ® IN-LINEĀ® Series, 6-Ton Scissor Action Cutter Jaw for EHS GUY (Jaw Only)
Image of PATMDCUTGLWJAW PATRIOTĀ® IN-LINEĀ® Series, 6-Ton Scissor Action Cutter Jaw for EHS GUY (Jaw Only)

PATRIOTĀ® IN-LINEĀ® Series, 6-Ton Scissor Action Cutter Jaw for EHS GUY (Jaw Only)

Brand: Burndy

Catalog ID: PATMDCUTGLWJAW

PATMD-LW IN-LINEĀ® 6T Scissor Action Cutter Jaw for EHS GUY (Jaw Only).

The 6-Ton PATRIOTĀ® IN-LINEĀ® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8ā€ diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • Use with EHS Guy cable
  • Interchangeable scissor action jaw
  • Locking jaw tabs
  • for PATMD-LW series

General

Application

Crimping and Cutting

Application - For Use On

Cutting EHS Guy Wire up to 3/8" diameter

Catalog Number

PATMDCUTGLWJAW

Crimp Force Capacity

6 ton

Recharge Time

0.5 h

Series

PATRIOTĀ® IN-LINEĀ® Series

Tool Type

Cutter Jaw

Trade Name

PATRIOTĀ® IN-LINEĀ®

Type

Crimper and Cutter

UPC

621945545854

Dimensions

Dimensions

5.52 in x 3.94 in x 1.375 in

Height

1.375 in

Length

5.52 in

Weight

2.5 lb

Width

3.94 in

Conductor Related

Crimping Ranges

Cutting Capacity: EHS Guy Wire up to 3/8" diameter

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Crimp Force Capacity

6 ton

Operational

Recharge Time

0.5 h

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

EHS GUY Cutter Jaw for PATMD-LW Tool

Pallet Quantity

464