

Brand: Burndy
Catalog ID: PAT444SL5DC
The PATRIOT® PAT444S Dieless C-head crimper is a one-of-a-kind design with range taking capabilities that can crimp a vast range from #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT444SL5DC
Container Type
Hard Case
Crimp Force Capacity
11 ton
Die Type
Dieless
EU RoHS Indicator
Power Source
12V-DC Charger
Recharge Time
0.75 h
Series
PATRIOT® Series
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945484344
Dimensions
3.2 in x 13.7 in x 16.9 in
Height
16.9 in
Length
3.2 in
Weight
14.8 lb
Width
13.7 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil
EU RoHS Indicator
Crimp Force Capacity
11 ton
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
12V-DC Charger
Recharge Time
0.75 h
Minimum Pack Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case