BURNDY
Penetrox_Groupshot_Image

PENA135GAL, Oxide Inhibitor, 5 Gallon

Brand: Burndy

Catalog ID: PENA135GAL

Sealing Compound, Viscosity: 250 At 100 DEG F, Size: 5 GAL, Container: Pail.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Application

For Aluminum To Copper, Aluminum To Aluminum, Aluminum To Conduit

Application - For Use On

Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper

Catalog Number

PENA135GAL

Container Type

Pail

EU RoHS Indicator

Pour Point

-40 °F

Sub Brand

PENETROX

Temperature - Dropping Point Fahrenheit

350 °F

Trade Name

PENETROX™

Type

A13

UPC

781810033234

UPC 14 Digit GTIN

00781810033234

Viscosity at 100 Fahrenheit

250 °F

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature - Dropping Point Fahrenheit

350 °F

Viscosity at 100 Fahrenheit

250 °F

Logistics

Carton Quantity

1

Container Size

5 Gallon

Minimum Pack Quantity

1

Pallet Quantity

360