

Brand: Burndy
Catalog ID: PENA138
Application
Aluminum to Aluminum, Aluminum to Conduit, Aluminum to Copper
Application - For Use On
Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Catalog Number
PENA138
Container Type
Squeeze Bottle
Pour Point
-40 °F
Product Family
Hardware/Inhibitors/Sealants>Oxide Inhibitor
Product Type
PENETROX A13
Sub Brand
PENETROX
Temperature - Dropping Point Fahrenheit
350 °F
Trade Name
PENETROX™
Type
Sealing compound
UPC
781810592571
UPC 14 Digit GTIN
00781810592571
Viscosity at 100 Fahrenheit
250 °F
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
350 °F
Viscosity at 100 Fahrenheit
250 °F
Carton Quantity
12
Container Size
8 oz
Minimum Pack Quantity
1
Pallet Quantity
2016