

Brand: Burndy
Catalog ID: PENA8BLB
Catalog Number
PENA8BLB
Product Type
PENETROX
UPC
621945479210
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - ETL
No
UL Listed
Yes
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1584