
Brand: Burndy
Catalog ID: PENACARTRIDGE
Application - For Use On
Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Catalog Number
PENACARTRIDGE
Container Type
Cartridge
Pour Point
-15 °F
Temperature - Dropping Point Fahrenheit
230 °F
Trade Name
PENETROX™
UPC
781810365502
UPC 14 Digit GTIN
00781810365502
Viscosity at 100 Fahrenheit
305 °F
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
230 °F
Viscosity at 100 Fahrenheit
305 °F
Carton Quantity
25
Container Size
1 lb
Minimum Pack Quantity
1
Pallet Quantity
1200