
Brand: Burndy
Catalog ID: PENAGAL
Application
For Aluminum To Copper, Aluminum To Aluminum, Aluminum To Conduit
Application - For Use On
Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Catalog Number
PENAGAL
Container Type
Can
EU RoHS Indicator
Pour Point
-15 °F
Sub Brand
PENETROX
Temperature - Dropping Point Fahrenheit
230 °F
Trade Name
PENETROX™
Type
A
UPC
781810593004
UPC 14 Digit GTIN
00781810593004
Viscosity at 100 Fahrenheit
305 °F
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
230 °F
Viscosity at 100 Fahrenheit
305 °F
Carton Quantity
2
Container Size
1 Gallon
Minimum Pack Quantity
1
Pallet Quantity
136