BURNDY
Penetrox_Groupshot_Image

PENE5GAL, Oxide Inhibitor, 5 Gallon Container

Brand: Burndy

Catalog ID: PENE5GAL

Electrical Joint Compound, 5 Gallon Steel Pail, 28/26 Gauge-Black, For Cu/Cu Applications ,Grounding, Cu Conduit Threads.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Application - For Use On

Copper to Copper

Catalog Number

PENE5GAL

Container Type

Pail

Pour Point

-40 °F

Temperature - Dropping Point Fahrenheit

350 °F

Trade Name

PENETROX™

UPC

781810023617

UPC 14 Digit GTIN

00781810023617

Viscosity at 100 Fahrenheit

250 °F

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature - Dropping Point Fahrenheit

350 °F

Viscosity at 100 Fahrenheit

250 °F

Logistics

Carton Quantity

1

Container Size

5 Gallon

Minimum Pack Quantity

1

Pallet Quantity

180