Brand: Burndy
Catalog ID: PENHT1LB
Catalog Number
PENHT1LB
Container Type
Cartridge
Pour Point
-58 °F
Trade Name
PENETROX™
UPC
781810477656
UPC 14 Digit GTIN
00781810477656
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Container Size
1 lb
Minimum Pack Quantity
25