
Brand: Burndy
Catalog ID: PENHTGAL
Catalog Number
PENHTGAL
Container Type
Can
Pour Point
-58 °F
Trade Name
PENETROX™
UPC
781810476574
UPC 14 Digit GTIN
00781810476574
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
2
Container Size
1 Gallon
Minimum Pack Quantity
1
Pallet Quantity
1