BURNDY
Image of CASEWDIES Plastic Case, holds 12 sets of W-Dies

Plastic Case, holds 12 sets of W-Dies

Brand: Burndy

Catalog ID: CASEWDIES

Plastic Case, holds 12 sets of W-Dies.

Compact Die Case with space for 12 W or X style dies (dies not included)

General

Application

Storage

Application - For Use On

Use with W and X Dies

Catalog Number

CASEWDIES

Die Type

W Die and X Die

EU RoHS Indicator

Yes

Sub Brand

DIE CASE

Tool Type

Accessory

Type

Compact

UPC

781810478707

UPC 14 Digit GTIN

00781810478707

Dimensions

Dimensions

9 in x 6.13 in x 4.25 in

Height

4.25 in

Length

9 in

Weight

1 lb

Width

6.13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Plastic Case only

Pallet Quantity

240