
Brand: Burndy
Catalog ID: Y10D
Application
Crimping and Cutting
Application - For Use On
#22-10 AWG Insulated and Uninsulated Terminals and Splices
Catalog Number
Y10D
Construction Material - Main
Steel Alloy
Die Type
Permanent Die Grooves
EU RoHS Indicator
Sub Brand
HYTOOL
Tool Type
Plier Hand-held Tool
Trade Name
HYTOOL™
Type
Crimper and Cutter
UPC
781810700860
Dimensions
9.75 in x 2 in x 0.5 in
Height
0.5 in
Length
9.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.82 lb
Width
2 in
Crimping Ranges
Copper: #22 AWG - #10 AWG
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Tool only