BURNDY
Image of 000038595504 Pole Plate

Pole Plate

Brand: Burndy

Catalog ID: 000038595504

14 Gauge Pole Plate, with bent corners, with #2 Stranded 10' Pigtail

  • No need to drive a ground rod when installed as directed
  • Reduces strain, injuries, installation time and grounding errors
  • 100% copper plate with pigtail
  • Used for grounding Class 5 and larger poles
  • Different configurations available for smaller diameter holes

General

Catalog Number

000038595504

Material

Copper

UPC

781810570340

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

3.6 lb