BURNDY
SKU-NYFTH4634CCP

NYFTH4634CCP, Copper - T-Tap Limiter

Brand: Burndy

Catalog ID: NYFTH4634CCP

High Capacity Limiter T-Connector for 1500 KCMIL (1.412 DIA) RUN and 500 KCMIL (.814 DIA) TAP, Max Voltage = 600 volts.

Max Voltage - 600V

General

Application

Underground

Catalog Number

NYFTH4634CCP

Die Index

20

UPC

621945463943

Dimensions

Height

4.5 in

Length

16.78 in

Conductor Related

Conductor - Copper Str Run

1500 Kcmil

Conductor - Copper Str Tap

500 Kcmil

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Pallet Quantity

96