
Brand: Burndy
Catalog ID: TOOLBAGMDLI
Application
Storage
Application - For Use On
Use with PATMD Series Crimpers and Cutters
Catalog Number
TOOLBAGMDLI
Type
Accessory
UPC
621945515154
UPC 14 Digit GTIN
000
Dimension - Thread Size
-
Dimensions
26 in x 10 in x 10 in
Height
10 in
Length
26 in
Weight
3.43 lb
Width
10 in
Standards - RoHS Compliance Status
UI
Minimum Pack Quantity
1
Package Contents
Vinyl Carry Bag for PATMD-LW Tool