BURNDY
4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum
Image of 81KSMLGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum
Image of 81KSMLGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum
play
PATRIOT® 4-POINT® PAT81K2
Image of 81KSMLGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum
+1
Image of 81KSMLGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum

4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum

Brand: Burndy

Catalog ID: 81KSMLGUIDEKIT

Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum; Use with 81K2 Series Crimpers

  • Accommodates Connector Sizes: Copper: #8 AWG - #4 AWG
  • Aluminum: #8 AWG - #6 AWG

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Catalog Number

81KSMLGUIDEKIT

Die Type

Dieless

Product Type

Tooling

Series

4-POINT® Series

Tool Type

Accessory

Trade Name

4-POINT®

Type

Accessory

UPC

621945640924

Dimensions

Weight

0.12 lb

Conductor Related

Crimping Ranges

Copper: #8 AWG - #4 AWG; Aluminum: #8 AWG - #6 AWG

Logistics

Carton Quantity

1

Package Contents

Small Guide Kit only

Pallet Quantity

464