
Brand: Burndy
Catalog ID: CASEPATCUT1500
Application
Storage
Application - For Use On
Use with PATCUT1500 Series Cutters
Catalog Number
CASEPATCUT1500
Container Type
Hard Case
Tool Type
Accessory
Type
Accessory
UPC
621945544659
Dimensions
19 in x 15 in x 7.5 in
Height
7.5 in
Length
19 in
Weight
23.8 lb
Width
15 in
Minimum Pack Quantity
1
Package Contents
Plastic Case only