




Brand: Burndy
Catalog ID: PAT81K2U0000
The PATRIOT® 4-POINT® PAT81K2 Series of dieless battery crimping tools offer improved ergonomics, increased reliability, and the same trusted connection. Patented connector guides provide a more consistent and reliable process, ensuring connector alignment during crimping of smaller connectors.
Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT81K2U0000
Container Type
No Case/Bag
Crimp Force Capacity
6 ton
Die Type
Dieless
Power Source
No Charger
Product Type
Tooling
Series
PATRIOT® 4-POINT® Series
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT® 4-POINT®
Type
Crimper
UPC
621945645363
Dimensions
15.2 in x 3.25 in x 14.93 in
Height
14.93 in
Length
15.2 in
Weight
11.05 lb
Width
3.25 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil
Crimp Force Capacity
6 ton
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Package Contents
Crimper, Lanyard