BURNDY
1500 Series Battery Cutter for CU/AL, Hard Case, No Batt/Chgr, Makita Power
Image of PATCUT1500LCB 1500 Series Battery Cutter for CU/AL, Hard Case, No Batt/Chgr, Makita Power
Image of PATCUT1500LCB 1500 Series Battery Cutter for CU/AL, Hard Case, No Batt/Chgr, Makita Power

1500 Series Battery Cutter for CU/AL, Hard Case, No Batt/Chgr, Makita Power

Brand: Burndy

Catalog ID: PATCUT1500LCB

PATRIOT® Series, 1500 Series Battery Cutter for Copper and Aluminum, Hard Case, No Battery, No Charger, Makita Power

The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.

  • Variable speed trigger
  • Forward/Reverse switch features a locking position
  • Large, strategically placed, non-skid bumper
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah Makita batteries

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT1500LCB

Container Type

Hard Case

EU RoHS Indicator

Power Source

No Charger

Product Type

Copper & Aluminum Cutter

Series

PATRIOT® Series

Sub Brand

Cable cutter

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945541184

Dimensions

Dimensions

6 in x 4.38 in x 15.5 in

Height

15.5 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

6.9 lb

Width

4.38 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)

Certifications And Compliance

EU RoHS Indicator

Operational

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

No Charger

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, Lanyard, Hard Case