

Brand: Burndy
Catalog ID: PATMDCUTACSRFXGDE
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Fixed Blade Guide PATMD-LW Cutter Jaws
Catalog Number
PATMDCUTACSRFXGDE
Crimp Force Capacity
6 ton
Product Type
6-Ton IN-LINE®
Series
PATRIOT® IN-LINE® Series
Tool Type
Battery Actuated Scissor Action
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945518131
Weight
0.19 lb
Operating Voltage
18 VDC
Crimp Force Capacity
6 ton
Minimum Pack Quantity
1
Package Contents
Fixed Blade Guide only for PATMD-LW Cutter Jaws (ACSR, CU/AL, GUY)