BURNDY
Image of PATMDCUTACSRKIT PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, Cutter Jaw ACSR Replacement Blade Set

PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, Cutter Jaw ACSR Replacement Blade Set

OR

Brand: Burndy

Catalog ID: PATMDCUTACSRKIT

PATMD-LW IN-LINE® 6T Scissor Action, Cutter Jaw ACSR Replacement Blade Set (Contains 2 Blades Only).

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • ACSR Replacement Blade Set
  • Contains 2 Blades Only
  • For use with PATMDCUTLWJAW

General

Application

Crimping and Cutting

Application - For Use On

Cutting ACSR (26/7) Cable up to 556.5 kcmil

Catalog Number

PATMDCUTACSRKIT

Crimp Force Capacity

6 ton

Power Source

120V-AC Charger

Series

PATRIOT® IN-LINE® Series

Tool Type

Battery Actuated Scissor Action

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

781810570012

Dimensions

Weight

0.45 lb

Conductor Related

Crimping Ranges

Cutting Capacity: ACSR (26/7) up to 556.5 kcmil; Aluminum (AAC) up to 636 kcmil; Copper (soft drawn) up to 350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Force Related

Crimp Force Capacity

6 ton

Operational

Power Source

120V-AC Charger

Logistics

Minimum Pack Quantity

1

Package Contents

ACSR Replacement Blade Set (Contains 2 Blades only) for PATMD-LW Cutter Jaw