




Brand: Burndy
Catalog ID: PAT46T3LU0002
The 15-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its latch head design and 2.00" ram travel, can crimp a vast range from #8 AWG – 1500 kcmil.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT46T3LU0002
Container Type
Hard Case
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
Power Source
No Charger
Product Type
15-Ton
Series
PATRIOT® Series
Sub Brand
PATRIOT®
Tool Type
Battery Actuated Crimper, T3 Technology
Type
Crimper
UPC
621945625419
Dimensions
18.59 in x 3.26 in x 15.18 in
Height
15.18 in
Length
18.59 in
Weight
16 lb
Width
3.26 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter
Crimp Force Capacity
15 ton
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Package Contents
Crimper, Lanyard, Hard Case