

Brand: Burndy
Catalog ID: PT208620
Application
Accessory
Catalog Number
PT208620
Tool Type
Accessory
Type
Accessory
UPC
781810040089
UPC 14 Digit GTIN
00781810040089
Dimension - Thread Size
-
Dimensions
72 in x 1.5 in x 1 in
Height
1 in
Length
72 in
Width
1.5 in
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Lanyard only