BURNDY
Image of PRO7 BLUE PRO7 BLUE, Blue Tape, .75"x66'
New

PRO7 BLUE, Blue Tape, .75"x66'

Brand: Burndy

Catalog ID: PRO7 BLUE

Pro Series 7 PVC Color Coded Tape is a versatile and robust PVC insulation tape designed to meet a variety of needs in both industrial and domestic settings. This pressure-sensitive adhesive tape is not only shapeable to fit any surface but also comes in a range of vibrant colors that resist fading over time. Engineered to provide exceptional performance, the Pro 7 Series tape excels in durability, resistance to environmental factors, and electrical insulation, making it an ideal choice for a multitude of applications. RoHS Compliant, flame and fade resistant.

  • Durable Material - made from high quality PVC offering excellent resistance to abrasion, chemical, and UV Light
  • Color Stability - available in multiple colors that maintain their vibrancy and do not fade easity, ensuring a lasting aesthetic appeal
  • Versatile Temperature Range - performs reliably across a wide range of temperatures and suitable for various environmental conditions
  • Temperature Performance - maintains its integrity and performance even under high temperature making it suitable for demanding applications, 600V between -18°C to 105°C
  • Superior Electrical Insulation - providing effective insulation, enhancing safety and efficiency in electrical applications
  • High Tensile Strength and Elongation - ensuring durability and flexibility, allowing the tape to stretch without breaking
  • Colors Available: Yellow, Red, Blue, White, Brown, Orange, Gray, Violet

General

Catalog Number

PRO7 BLUE

Color

Blue

UPC

621945720633

Dimensions

Dimensions

66 ft x 0.75 in x 0.05 in

Height

0.05 in

Length

66 ft

Weight

4 oz

Width

0.75 in

Certifications And Compliance

Certified Listed

  • ASTM D-1000
  • RoHS Compliant

Logistics

Carton Quantity

160