BURNDY
Image of PTV10 PTV10, Vinyl Pin Terminal For 12 - 10 AWG
Image of PTV10 PTV10, Vinyl Pin Terminal For 12 - 10 AWG

PTV10, Vinyl Pin Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

PTV10

Vinyl Pin Terminal For 12 - 10 AWG.

PTV10.

  • Vinyl Insulation
  • Color-coded barrels
  • Provides an easy and effective way to terminate stranded wire into European/Metric-style terminal blocks

Product details

General

Catalog Number

PTV10

Connector Type

Pin Terminal

EU RoHS Indicator

Contact Manufacturer

Insulation Type

Vinyl

Trade Name

VINYLUG™

UPC

781810530627

UPC 12 Digit

7818105306277

Dimensions

Dimension - B Length inch

0.27 in

Dimension - Length Overall inch

0.97 in

Dimension - Pad Size inch

0.50 in

Dimension - Pad Width inch

0.11 in

Dimension - Strip Length inch

5/16 in

Conductor Related

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100