BURNDY
Q14M18X02B, Uninsulated Male Quick Disconnect For 16 - 14 AWG (.19 x .02)
Image of Q14M18X02B Q14M18X02B, Uninsulated Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

Q14M18X02B, Uninsulated Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand: Burndy

Catalog ID: Q14M18X02B

Uninsulated Male Quick Disconnect For 16 - 14 AWG (.19 x .02).

Q14M18X02B.

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

General

Catalog Number

Q14M18X02B

Feature - Barrel Style

Chamfered

Material

Brass

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810327821

UPC 14 Digit GTIN

00781810327821

Dimensions

Dimension - B Length fraction

6/25 in

Dimension - F Width Center to Center inch

0.08 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999