BURNDY
Q2A282N_Photo_ColorCMYK
Q2A282N_Photo_ColorCMYK

Q2B312N, Two Conductor Two Hole Mounting Heavy Duty Copper Lug Connector, 250-350 kcmil, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

Q2B312N

  • QIKLUG™ terminals for copper cable
  • High copper alloy
  • Q2B style lugs join two cables at right angles to a single terminal block
  • Each element accommodates a range of cable
  • One-wrench installation

Product details

General

Catalog Number

Q2B312N

Connector Type

Right Angle

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Bright Dipped

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324868

UPC 12 Digit

7818103248688

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - B Length inch

1.19 in

Dimension - Bolt Size fraction

9/16

Dimension - D inch

3.19 in

Dimension - F Width Center to Center inch

1.69 in

Dimension - Height fraction

1-3/8

Dimension - Height inch

1.69 in

Dimension - Height mm

42.9 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.88 in

Dimension - N inch

0.63 in

Dimension - Pad Width fraction

2-3/8 in

Dimension - Pad Width inch

2.38 in

Dimension - Stud Size fraction

9/16

Dimension - Stud Size inch

1/2

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

250 kcmil-350 kcmil

Conductor Size

250-350 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

32

Resources and downloads