BURNDY
Q4A404N, 4-Conductor, 4-Hole, Heavy Duty Copper Lug
Image of Q4A404N Q4A404N, 4-Conductor, 4-Hole, Heavy Duty Copper Lug

Q4A404N, 4-Conductor, 4-Hole, Heavy Duty Copper Lug

Brand: Burndy

Catalog ID: Q4A404N

Heavy Duty Copper Lug, 4-Conductor, 4-Hole,1/2" Stud, 1.75" Spacing. One clamping element per conductor. 600-800 kcmil, Copper.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

Q4A404N

Connector Type

Terminal

Material

Copper

Physical Attribute - Number of Holes

4

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810079805

UPC 14 Digit GTIN

00781810079805

Dimensions

Dimension - B Length fraction

1-31/50 in

Dimension - B Length inch

1.62 in

Dimension - D inch

1.66 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.75 in

Dimension - Hole Size mm

19 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

600 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

1

Minimum Pack Quantity

2

Pallet Quantity

1