Brand: Burndy
Catalog ID: QA1CB
Application
For Joining A Wide Range Of Cable To Equipment Pads Or Bar
Catalog Number
QA1CB
Connector Type
Single Clamp
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
150 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
QIKLUG
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810312285
UPC 14 Digit GTIN
00781810312285
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.75 in
Dimension - Height fraction
1 in
Dimension - Height inch
1.00 in
Dimension - Height mm
25.4 mm
Dimension - Hole Size fraction
9/32
Dimension - Hole Size inch
0.28 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
44 mm
Dimension - Length Overall inch
1.75 in
Dimension - N inch
0.34 in
Dimension - Pad Width inch
0.62 in
Dimension - Stud Size inch
1/4
Rating - Minimum Voltage
600
Conductor - Copper Str Navy Size
30 (19) Navy;40 (19) Navy;50 (19) Navy;60 (37) Navy;75 (37) Navy
Conductor - Copper Str Navy Size Range
30 (19) Navy-75 (37) Navy
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Size Range
4 AWG-1 AWG
Conductor Size
4-1 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1