Brand: Burndy
Catalog ID: QA1CBNK
Catalog Number
QA1CBNK
Connector Type
Single Clamp
Material
Copper
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Nickel Plated
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810500132
UPC 14 Digit GTIN
00781810500132
Dimension - D inch
0.75 in
Dimension - Height inch
1.00 in
Dimension - Height mm
0 mm
Dimension - Hole Size inch
0.28 in
Dimension - Length Overall inch
1.75 in
Dimension - N inch
0.34 in
Dimension - Pad Width inch
0.62 in
Rating - Minimum Voltage
600
Conductor - Copper Str Navy Size
30 (19) Navy;40 (19) Navy;50 (19) Navy;60 (37) Navy;75 (37) Navy
Conductor - Copper Str Navy Size Range
30 (19) Navy-75 (37) Navy
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Size Range
4 AWG-1 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
24