BURNDY
Image of QA28B QA28B, 1-Hole, Heavy Duty Copper Terminal

QA28B, 1-Hole, Heavy Duty Copper Terminal

Brand: Burndy

Catalog ID: QA28B

Heavy Duty Copper Lug, 1-hole, 3/8" Stud. Single Clamping Element. 3/0-4/0 AWG Str. Copper

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Application

For Joining A Wide Range Of Cable To Equipment Pads Or Bar

Catalog Number

QA28B

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810314760

UPC 14 Digit GTIN

00781810314760

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.06 in

Dimension - Height fraction

1-5/16

Dimension - Height inch

1.31 in

Dimension - Height mm

33.3 mm

Dimension - Hole Size fraction

13/32

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - N inch

0.53 in

Dimension - Pad Width inch

1.00 in

Dimension - Stud Size inch

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy;200 (61) Navy

Conductor - Copper Str Navy Size Range

150 (61) Navy-200 (61) Navy

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Size

3/0-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

1