BURNDY
Image of QA344N QA344N, 4-Hole, Heavy Duty Copper Terminal

QA344N, 4-Hole, Heavy Duty Copper Terminal

Brand: Burndy

Catalog ID: QA344N

Heavy Duty Copper Lug, 4-Hole, 1/2" Stud, 1.75" Spacing. Single Clamping Element. 400-500 kcmil Str, Copper

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QA344N

Connector Type

Single Clamp

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810316702

UPC 14 Digit GTIN

00781810316702

Dimensions

Dimension - B Length fraction

1-19/50 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Size fraction

1/2

Dimension - Cross Flats inch

0.81 in

Dimension - D inch

3.09 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-47/50 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

119 mm

Dimension - Length Overall inch

4.69 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

1.44 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

1044