
Brand: Burndy
Catalog ID: QA40B
Catalog Number
QA40B
Connector Type
Single Clamp
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810316924
UPC 14 Digit GTIN
00781810316924
Dimension - Bolt Size fraction
5/8
Dimension - D inch
1.87 in
Dimension - Height fraction
2-7/16
Dimension - Height inch
2.31 in
Dimension - Height mm
58.7 mm
Dimension - Hole Size fraction
11/16
Dimension - Hole Size inch
0.69 in
Dimension - Hole Size mm
18 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - N inch
0.94 in
Dimension - Pad Width inch
1.62 in
Dimension - Stud Size inch
5/8
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - Copper Str Navy Size
650 (127) Navy;800 (127) Navy
Conductor - Copper Str Navy Size Range
650 (127) Navy-800 (127) Navy
Conductor - Copper Str Size
600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
600 kcmil-800 kcmil
Conductor Size
600-800 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
500 LBS/in
Temperature Rating
194
Connector Type
Single Clamp
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1