BURNDY
QA262B_Photo_ColorCMYK
QA262B_Photo_ColorCMYK

QA462N, Heavy Duty Two Hole Mounting Copper Lug Connector, 1100-1500 kcmil, 1/2" Stud, 1-3/4" Spacing, 1 Screw

Brand:

Burndy

Catalog ID:

QA462N

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QA462N

Connector Type

Single Clamp

Installation Torque Recommended in-lb

600 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810318126

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

133 mm

Dimension - Length Overall inch

5.25 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

2.12 in

Dimension - Stud Size inch

1/2

Dimension - Width mm

54 mm

Weight

3.1 lb

Conductor Related

Conductor - Copper Str Navy Size

1300 (127) Navy

Conductor - Copper Str Navy Size Range

1300 (127) Navy

Conductor - Copper Str Size

1250 kcmil;1300 kcmil;1500 kcmil

Conductor - Copper Str Size Range

1100 kcmil-1500 kcmil

Conductor Size

1100-1500 KCMIL

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads