

Brand: Burndy
Catalog ID: QA46B
Catalog Number
QA46B
Connector Type
Single Clamp
Installation Torque Recommended in-lb
600 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Terminal
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810317969
UPC 14 Digit GTIN
00781810317969
Dimension - Bolt Size fraction
3/4
Dimension - D inch
2.12 in
Dimension - Height fraction
3-1/8
Dimension - Height inch
2.88 in
Dimension - Height mm
73.2 mm
Dimension - Hole Size fraction
13/16
Dimension - Hole Size inch
0.81 in
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
111 mm
Dimension - Length Overall inch
4.38 in
Dimension - N inch
1.06 in
Dimension - Pad Width inch
2.12 in
Dimension - Stud Size inch
3/4
Dimension - Width mm
54 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
2.7 lb
Conductor - Copper Str Navy Size
1300 (127) Navy
Conductor - Copper Str Navy Size Range
1300 (127) Navy
Conductor - Copper Str Size
1100kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size Range
1100 kcmil-1500 kcmil
Conductor Size
1100-1500 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
600 LBS/in
Connector Type
Single Clamp
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
1
Minimum Pack Quantity
3
Pallet Quantity
1