BURNDY
Image of QB1C QB1C, 1-Hole, Heavy Duty Copper Terminal

QB1C, 1-Hole, Heavy Duty Copper Terminal

Brand: Burndy

Catalog ID: QB1C

Side Entry Heavy Duty Copper Lug, Cable at Right Angle to Terminal Block. 1-Hole, 1/4" Stud. #4-#1 AWG Str. One clamping element per conductor.

  • Side Entry terminal
  • Joins a range of cable at right angles to terminal blocks
  • One-wrench installation

General

Application

For Joining A Range Of Copper Cable At Right Angles To Terminal Blocks

Catalog Number

QB1C

Connector Type

Right Angle

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324042

UPC 14 Digit GTIN

00781810324042

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.81 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size fraction

9/32

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - N inch

0.34 in

Dimension - Pad Width fraction

11/16 in

Dimension - Pad Width inch

0.63 in

Dimension - Stud Size fraction

1/4

Dimension - Width inch

0.625 in

Dimension - Width mm

16 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.13 lb

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size Range

4 AWG-1 AWG

Conductor Size

4-1 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

150 LBS/in

Configuration

Connector Type

Right Angle

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

12000