
Brand: Burndy
Catalog ID: QB26
Application
For Joining A Range Of Copper Cable At Right Angles To Terminal Blocks
Catalog Number
QB26
Connector Type
Right Angle
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
180 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
QIKLUG
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810324288
UPC 14 Digit GTIN
00781810324288
Dimension - B Length fraction
47/50 in
Dimension - B Length inch
0.94 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
1.00 in
Dimension - Height fraction
1-1/8
Dimension - Height inch
1.13 in
Dimension - Height mm
28.7 mm
Dimension - Hole Size fraction
13/32
Dimension - Hole Size inch
0.41 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
46 mm
Dimension - Length Overall inch
1.81 in
Dimension - N inch
0.44 in
Dimension - Pad Width fraction
13/16 in
Dimension - Pad Width inch
0.81 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Width inch
0.81 in
Dimension - Width mm
21 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.23 lb
Conductor - Copper Str Size
1/0 ;2/0 AWG
Conductor - Copper Str Size Range
1/0 -2/0 AWG
Conductor Size
1/0-20 AWG
Conductor Type
CU C Str-Size
Number of Conductors
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
180 LBS/in
Connector Type
Right Angle
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
8232