
Brand: Burndy
Catalog ID: QB312N
Catalog Number
QB312N
Connector Type
Right Angle
Installation Torque Recommended in-lb
325 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810324660
UPC 14 Digit GTIN
00781810324660
Dimension - B Length fraction
1-15/79 in
Dimension - B Length inch
1.19 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
1-11/16
Dimension - Height inch
1.69 in
Dimension - Height mm
42.9 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
114 mm
Dimension - Length Overall inch
4.50 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
1.19 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Width inch
1.19 in
Dimension - Width mm
30 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
250;300;350
Conductor - Copper Str Size Range
250-350
Conductor Size
250-350 kcmil
Conductor Type
CU C Str-Size
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
325 LBS/in
Connector Type
Right Angle
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Carton Quantity
1
Minimum Pack Quantity
4
Pallet Quantity
1