BURNDY
QB262N_Photo_ColorCMYK
QB262N_Photo_ColorCMYK

QB342N, Right Angled Two Hole Mounting Heavy Duty Copper Lug Connector, 400-500 kcmil, 5/8" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

QB342N

  • Side Entry terminal
  • Joins a range of cable at right angles to terminal blocks
  • One-wrench installation

Product details

General

Catalog Number

QB342N

Connector Type

Terminal

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810006054

Dimensions

Dimension - B Length fraction

1-19/50 in

Dimension - B Length inch

1.38 in

Dimension - D inch

3.25 in

Dimension - Height fraction

49

Dimension - Height inch

1.94

Dimension - Height mm

49.3 mm

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

119 mm

Dimension - Length Overall inch

4.69

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.38 in

Conductor Related

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

2088

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings