
Brand: Burndy
Catalog ID: QB8C
Catalog Number
QB8C
Connector Type
Right Angle
Installation Torque Recommended in-lb
75 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810324257
UPC 14 Digit GTIN
00781810324257
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
#10
Dimension - D inch
0.56 in
Dimension - Height fraction
7/8 in
Dimension - Height inch
0.88 in
Dimension - Height mm
22.4 mm
Dimension - Hole Size fraction
7/32
Dimension - Hole Size inch
0.22 in
Dimension - Hole Size mm
6 mm
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.13 in
Dimension - N inch
0.28 in
Dimension - Pad Width fraction
9/16 in
Dimension - Pad Width inch
0.56 in
Dimension - Stud Size fraction
#10
Dimension - Stud Size inch
#10
Dimension - Width inch
0.56 in
Dimension - Width mm
14 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size Range
14 AWG-8 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range
14 AWG-8 AWG
Conductor Size
14-8 AWG
Conductor Type
CU C Str-Size
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
75 LBS/in
Connector Type
Right Angle
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
1
Minimum Pack Quantity
33
Pallet Quantity
1