BURNDY
QDA28_Photo_ColorCMYK
QDA28_Photo_ColorCMYK

QDA1C, Rounded Tongue Heavy Duty Copper Lug Connector, #4-1 AWG Str, 3/8" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

QDA1C

Copper Terminal, 1 Hole, 4-1 AWG (Str), 3/8" Stud, 1 Screw.

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when gripped between two contact nuts
  • One-wrench installation

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension K: 7/16 IN, Dimension T: 9/32 IN, Stud/bolt Hole Size: 3/8 IN, Tongue Width: 1 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Height: 1 IN, Length: 2-3/16 IN, Installation Torque: 150 IN-LB

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA1C

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324929

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Cross Flats inch

0.56 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.19 in

Dimension - Pad Width inch

1.00 in

Dimension - Stud Size inch

3/8

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy;60 (37) Navy;75 (37) Navy

Conductor - Copper Str Navy Size Range

50 (19) Navy-75 (37) Navy

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size Range

4 AWG-1 AWG

Conductor Size

4-1 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads