BURNDY
Image of QDA26 QDA26, 1-Hole, Heavy Duty Round Tongue Copper

QDA26, 1-Hole, Heavy Duty Round Tongue Copper

Brand: Burndy

Catalog ID: QDA26

Compact Copper Terminal, Rounded Tongue, Heavy Duty, 1-Hole, 1/2" Stud, 1/0-2/0 AWG Str.

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when gripped between two contact nuts
  • One-wrench installation

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA26

Connector Type

Single Clamp

EU RoHS Indicator

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325162

UPC 14 Digit GTIN

00781810325162

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Cross Flats inch

0.69 in

Dimension - Height fraction

1-3/16

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Pad Width inch

1.25 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

100 (61) Navy;125 (61) Navy

Conductor - Copper Str Navy Size Range

100 (61) Navy-125 (61) Navy

Conductor - Copper Str Size

1/0 ;2/0 AWG

Conductor - Copper Str Size Range

1/0 -2/0 AWG

Conductor Size

1/0-2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

6720