BURNDY
QDA28CG1, Heavy Duty Copper Lug, 3/0-4/0 Str, 1/2" Stud
Image of QDA28CG1 QDA28CG1, Heavy Duty Copper Lug, 3/0-4/0 Str, 1/2" Stud

QDA28CG1, Heavy Duty Copper Lug, 3/0-4/0 Str, 1/2" Stud

Brand: Burndy

Catalog ID: QDA28CG1

Compact Copper Terminal, Rounded Tongue, Heavy Duty, 1-Hole, 1/2" Stud, 3/0-4/0 Str, 150-200 Navy

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when tripped between two contact nuts
  • One-wrench installation

General

Catalog Number

QDA28CG1

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

621945037564

UPC 14 Digit GTIN

00621945037564

Dimensions

Dimension - Height inch

1.31

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.56

Dimension - Length Overall inch

2.62

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

1

Minimum Pack Quantity

21

Pallet Quantity

1