
Brand: Burndy
Catalog ID: QDA4C
Application
For Joining A Wide Range Of Copper Cable To Equipment Studs
Catalog Number
QDA4C
Connector Type
Single Clamp
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
110 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
QIKLUG
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810325001
UPC 14 Digit GTIN
00781810325001
Dimension - Bolt Size fraction
3/8
Dimension - Cross Flats inch
0.56 in
Dimension - Height fraction
3/4
Dimension - Height inch
0.72 in
Dimension - Height mm
18.3 mm
Dimension - Hole Size fraction
7/16
Dimension - Hole Size inch
0.44 in
Dimension - Hole Size mm
11 mm
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.88 in
Dimension - Pad Width inch
1.00 in
Dimension - Stud Size inch
3/8
Dimension - Width inch
1.00 in
Dimension - Width mm
25 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Navy Size
23 (7) Navy;30 (19) Navy;40 (19) Navy
Conductor - Copper Str Navy Size Range
23 (7) Navy-40 (19) Navy
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG-4 AWG
Conductor Size
8-4 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
110 LBS/in
Connector Type
Single Clamp
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
15400