Brand: Burndy
Catalog ID: QDA4CW
Catalog Number
QDA4CW
Connector Type
Terminal
Installation Torque Recommended in-lb
110 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin - Hot Dipped
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810052068
UPC 14 Digit GTIN
00781810052068
Dimension - Cross Flats inch
0.56 in
Dimension - Height fraction
18/25 in
Dimension - Height inch
0.72 in
Dimension - Height mm
18.3 mm
Dimension - Hole Size inch
0.44 in
Dimension - Hole Size mm
11 mm
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.88 in
Dimension - Pad Width inch
1.00 in
Dimension - Stud Size inch
3/8
Dimension - Width inch
1.00 in
Dimension - Width mm
25 mm
Conductor - Copper Str Navy Size
23 (7) Navy;30 (19) Navy;40 (19) Navy
Conductor - Copper Str Navy Size Range
23 (7) Navy-40 (19) Navy
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG-4 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1