BURNDY
QGFL26B2T6, Cu Bartap, Cu Cable to Drilled Bar, #8 AWG Sol-2/0 AWG Str Cu, Silicon Bronze Hardware
Image of QGFL26B2T6 QGFL26B2T6, Cu Bartap, Cu Cable to Drilled Bar, #8 AWG Sol-2/0 AWG Str Cu, Silicon Bronze Hardware

QGFL26B2T6, Cu Bartap, Cu Cable to Drilled Bar, #8 AWG Sol-2/0 AWG Str Cu, Silicon Bronze Hardware

Brand: Burndy

Catalog ID: QGFL26B2T6

Copper Bartap, Cable to Drilled Bar, 8 AWG (Sol)-2/0 AWG (Str) Cu Cable, 230 kV, Silicon Bronze H/W,1.1/8 W,2-40/50 H.

  • High copper alloy BARTAP™ for joining a range of cable to bar or pad
  • Can be installed side by side or in-line on NEMA drilled bar
  • 1-wrench installation

General

Application

Substation

Catalog Number

QGFL26B2T6

Connector Type

Bus Bar Clamp and Accessories

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

BARTAP

Trade Name

BARTAP™

Type

QGFL

UPC

781810005828

UPC 14 Digit GTIN

00781810005828

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Height fraction

2-40/50 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Package Height

4.25 in

Package Length

9 in

Package Weight

12 lb

Package Width

6.13 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

8 AWG-2/0 AWG

Conductor - Copper Str Size

#8 Sol;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;#2/0 Str

Conductor - Copper Str Size Range

#8 Sol-#2/0 Str

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Bus Bar Clamp and Accessories

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

3150