BURNDY
Image of QGFL34B1 QGFL34B1, Bartap, Cable to Flat, 1/0 Sol-500 kcmil

QGFL34B1, Bartap, Cable to Flat, 1/0 Sol-500 kcmil

Brand: Burndy

Catalog ID: QGFL34B1

Bartap, 1/0 Sol. - 500 kcmil, Cable To Flat.

  • High copper alloy BARTAP™ for joining a range of cable to bar or pad
  • 1-wrench installation

General

Application

Substation

Catalog Number

QGFL34B1

Connector Type

Bus Bar Clamp and Accessories

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

BARTAP

Trade Name

BARTAP™

Type

QGFL

UPC

781810325155

UPC 14 Digit GTIN

00781810325155

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Height fraction

3-1/8 in

Dimension - Height inch

3.13 in

Dimension - Height mm

79.5 mm

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Package Height

4.5 in

Package Length

6.13 in

Package Weight

11.04 lb

Package Width

4.56 in

Conductor Related

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Bus Bar Clamp and Accessories

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1920