BURNDY
Image of QIKBUILD 10 QIKBUILD 10, Electrical Insulating Tape, 2"x108'
New

QIKBUILD 10, Electrical Insulating Tape, 2"x108'

Brand: Burndy

Catalog ID: QIKBUILD 10

QIKBUILD is a robust electrical insulating tape designed to meet the rigorous demands of professtional electrical applications. Crafted from thick vinyl chloride plastic with a matte SPVC finish, QIKBUILD is coated with a special rubber-based adhesive that ensures outstanding adhesion and conformability. This tape is engineered to perform reliably in environments requiring voltage levels not exceeding 600 Volts. With its combionation of high tensile strength and excellent electrical properies, QIKBUILD is the go-to choice for ensuring safety and efficiency in electrical insulation.

  • Superior Adhesion - features a rubber-based adhesive for strong, lasting stickiness on various surfaces
  • High Temperature Resistance - withstands continuous exposure to temperatures as high as 105°C
  • Voltage Suitability - safe for use in electrical systems up to 600 Volts, making it ideal for a wide range of applications
  • High Tensile Strength - offering enhanced durability and resistance to breaking under tension
  • Excellent Electrical Properties - provides reliable insulation, reducing the risk of shorts and other electrical issues
  • Conformability - easily molds to irregular shapes and surfaces, ensuring comprehensive coverage and protection
  • Good Insulation Property - effectively prevents electrical leaks and shorts, ensuring optimal performance of electrical systems

General

Catalog Number

QIKBUILD 10

Color

Black

UPC

621945720589

Dimensions

Dimensions

108 ft x 2 in x 0.1 in

Height

0.1 in

Length

108 ft

Weight

26 oz

Width

2 in

Certifications And Compliance

Certified Listed

  • ASTM D-4325
  • ASTM D-1000

Logistics

Carton Quantity

54